Danfoss logo
GearMe group 2-product-category

GearMe group 2

These pumps have displacements from 4 cm3 to 28 cm3 [.24 in3 to 1.71 in3] and 90 mm by 103 mm [3.54 in by 4.06 in] frames.

Features and benefits

  • High-quality case with hardened steel gears
  • Pressure-balanced for exceptional efficiency
  • SAE, DIN, and European standard mounting flanges

Applications

  • Agriculture
  • Construction
  • Distribution
  • Industrial applications
  • Material handling

Specifications

  • Continuous pressure ratings up to 250 bar [3,625psi]
  • Speeds up to 4,000 rpm
  • Displacements from 3.9 cm3 to 25.2 cm3 [0.24 in3 to 1.54 in3]