Product specifications
Characteristic | Value | Description |
---|---|---|
B: Displacement | 044 | Displacement 44 cc |
C: Rotation | R | Product with clockwise rotation |
D: Project version | N | Standard Version of Project |
E: Mounting flange | 07 | Flange SAE b with pilot D.101,6 and 2 holes for bolts |
F: Drive gear | BN | Taper 1:8 - 5/8-18UNF-2A - Key = 6,375 ; rear spline DIN 5482 22 x 19 L=16,5 CO47 |
G: Rear cover | NN | Not assigned (with intermediate flange instead cover) |
H: Inlet size | A4 | 31x30,18x58,72x7/16-14UNC |
I: Outlet size | A3 | 25x26,19x52,37x3/8-16UNC |
J: Ports position | NN | Standard from catalogue |
K: Seals | N | Standard seal |
L: Screws | B | Product assembled with 'DACROMET'or 'GEOMET' covering screws (+nuts, washers or cap nuts galvanized if listed on the Bill of Materia) (LML) |
M: Valve setting | NNN | without setting |
N: Mark type | W | WIRTGEN Marking |
O-Ring, Inside Diameter | / | Slash |
O: Mark position | N | Position Marking standard |
Single Stage Family | SNW3NN | Gr3 Main stage |
Slash separator | / | Slash |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |