Product specifications
Characteristic | Value | Description |
---|---|---|
A: Single stage family | SNP3NN | Gr3 Pump |
B: Displacement | 033 | Displacement 33 cc |
C: Rotation | R | Product with clockwise rotation |
D: Project version | N | Standard Version of Project |
E: Mounting flange | 07 | Flange SAE b with pilot D.101,6 and 2 holes for bolts |
F: Drive gear | SA | Splined SAE J498-13T-16/32-Dp Class 1FIT - for flange SAE 'B' SC07 |
G: Rear cover | P1 | Standard cover for pump |
H: Inlet size | A4 | 31x30,18x58,72x7/16-14UNC |
I: Outlet size | A3 | 25x26,19x52,37x3/8-16UNC |
J: Ports position | NN | Standard from catalogue |
K: Seals | N | Standard seal |
L: Screws | N | Screws standard |
M: Valve setting | NNN | without setting |
N: Mark type | N | Standard Marking |
O-Ring, Inside Diameter | / | Slash |
O: Mark position | N | Position Marking standard |
Single Stage Family | SNP3NN | Gr3 Pump |
Size/Dimensions | L14.4XW15.4XH17.2 CM | |
Slash separator | / | Slash |
General specifications
Characteristic | Value |
---|---|
Volume | 3.814 Cubic decimeter |
Proposition 65 | Cancer and Reproductive Harm |