Product specifications
Characteristic | Value | Description |
---|---|---|
B: Displacement | 022 | Displacement 22 cc |
C: Rotation | R | Product with clockwise rotation |
D: Project version | N | Standard Version of Project |
E: Mounting flange | 09 | Flange with pilot D.82,55 and 2 holes for bolts |
F: Drive gear | SB | Splined SAE J498-13T-16/32-Dp Class 1FIT - for flange SAE 'A' SC09 |
G: Rear cover | P1 | Standard cover for pump |
H: Inlet size | A3 | 25x26,19x52,37x3/8-16UNC |
I: Outlet size | A2 | 18,5x22,23x47,63x3/8-16UNC |
J: Ports position | NN | Standard from catalogue |
K: Seals | N | Standard seal |
L: Screws | N | Screws standard |
M: Valve setting | NNN | without setting |
N: Mark type | N | Standard Marking |
O-Ring, Inside Diameter | / | Slash |
O: Mark position | N | Position Marking standard |
Single Stage Family | SNP3NN | Gr3 Pump |
Slash separator | / | Slash |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |