Product specifications
Characteristic | Value | Description |
---|---|---|
B: Displacement | 033 | Displacement 33 cc |
C: Rotation | L | Product with counter-clockwise rotation |
D: Project version | N | Standard Version of Project |
D_SIZE GROUP3 | 3 | Group3-from 16 to 90cc displ |
E: Mounting flange | 07 | Flange SAE b with pilot D.101,6 and 2 holes for bolts |
E_VALVE GROUP3 | N | Without valve |
F: Drive gear | SL | Splined SAE J498-13T-16/32-Dp Class 1FIT -for flange SAE 'B' ; rear spline DIN 5482 22 x 19 L=16,5 SC47 |
F_DRAIN GROUP3 | N | Standard or no drain |
G: Rear cover | NN | Not assigned (with intermediate flange instead cover) |
H: Inlet size | E8 | 23,5x1-5/16-12UN |
I: Outlet size | E6 | 20x1-1/16-12UN |
J: Ports position | NN | Standard from catalogue |
K: Seals | N | Standard seal |
L: Screws | B | Product assembled with 'DACROMET'or 'GEOMET' covering screws (+nuts, washers or cap nuts galvanized if listed on the Bill of Materia) (LML) |
M: Valve setting | NNN | without setting |
N: Mark type | N | Standard Marking |
O-Ring, Inside Diameter | / | Slash |
O: Mark position | N | Position Marking standard |
Slash separator | / | Slash |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |