Product specifications
Characteristic | Value | Description |
---|---|---|
B: Displacement | 055 | Displacement 55 cc |
C: Rotation | R | Product with clockwise rotation |
D: Project version | N | Standard Version of Project |
E: Mounting flange | 07 | Flange SAE b with pilot D.101,6 and 2 holes for bolts |
F: Drive gear | BC | Taper 1:8 - 5/8-18UNF-2A - Key = 6,375 CO07 |
G: Rear cover | P1 | Standard cover for pump |
H: Inlet size | EA | 31x1-7/8-12UN |
I: Outlet size | E9 | 27x1-5/8-12UN |
J: Ports position | NN | Standard from catalogue |
K: Seals | D | Product with VITON shaft seal with dust lip (type BABSL) (LEH) |
L: Screws | N | Screws standard |
M: Valve setting | NNN | without setting |
N: Mark type | N | Standard Marking |
O-Ring, Inside Diameter | / | Slash |
O: Mark position | N | Position Marking standard |
Single Stage Family | SNP3NN | Gr3 Pump |
Slash separator | / | Slash |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |