EHPS steering valves-product-category

EHPS steering valves

The EHPS electrohydraulic steering valve provides maximal integration for steer-by-wire applications with high flow rates, and it offers design flexibility for large machines like articulated steering tractors, dumpers, and loaders that have steering pressures up to 250 bar [3,625 psi] and flow capacities up to 96 l/min [25 US gal/min].

Features and benefits

  • Steer-by-wire technology
  • Integrated safety and steering controller with interface to auto guidance (GPS), joystick, and electric steering wheel
  • Compliant with all current legislation and safety standards including SIL 2, AgPLd, and Cat 3
  • Integrated priority valve or flanged using OLS320 or PVG proportional valves
  • Electric disengage of electrohydraulic steering (e.g., auto guidance)
  • Superior steering performance and safety with precise handling and control under all conditions
  • Increased productivity with auto-guidance (GPS) steering and variable steering ratio (quick steering)

Applications

  • Agriculture
  • Construction
  • Road building
  • Material handling applications

Specifications

EHPS standalone

Maximum pressure Port P, EF, LS

bar [psi]

250 [3,625]

Maximum pressure Port CL/CR

bar [psi]

320 [4,641]

Maximum pressure Port L/R

bar [psi]

125 [1,812]

Maximum pressure Port Ps

bar [psi]

55 [798]

Maximum pressure Port T, Ts

bar [psi]

25 [363]

Oil flow rated Port P, EF

l/min [US gal/min]

120 [31.7]

Oil flow rated Port CL/CR/T

l/min [US gal/min]

80/96 1 2 [21/25]

Oil flow rated Port L/R/Ps

l/min [US gal/min]

10/12.5 1 2 [2.6/3.3]

Priority valve spring force

bar [psi]

10 [145]

Priority valve nominal flow

l/min [US gal/min]

120 [31.7]

1 At 6 mm [0.24 in] spool travel with directional spool for maximum cylinder and pilot flow (80/10)

2 At 7 mm [0.28 in] spool travel (max travel) with directional spool for maximum cylinder and pilot flow (80/10)

Additional data for EHPS with OLS 320 priority valve

Priority valve spring force

bar [psi]

10 [145]

Priority valve nominal flow

l/min [US gal/min]

320 [84.5]

For more information, see the technical information document.