EHPS steering valves
The EHPS electrohydraulic steering valve provides maximal integration for steer-by-wire applications with high flow rates, and it offers design flexibility for large machines like articulated steering tractors, dumpers, and loaders that have steering pressures up to 250 bar [3,625 psi] and flow capacities up to 96 l/min [25 US gal/min].
Features and benefits
- Steer-by-wire technology
 - Integrated safety and steering controller with interface to auto guidance (GPS), joystick, 
and electric steering wheel - Compliant with all current legislations and safety standards – SIL 2, AgPLd, Cat 3
 - Integrated priority valve, or flanged using OLS320 or PVG proportional valves
 - Electric disengage of electrohydraulic steering (e.g., auto guidance)
 - Superior steering performance and safety with precise handling and control under all conditions
 - Increased productivity with auto-guidance (GPS) steering and variable steering ratio (quick steering)
 
Applications
- Agriculture
 - Construction
 - Road building
 - Material handling applications
 
Specifications
EHPS standalone
| 
 Maximum pressure Port P, EF, LS bar [psi]  | 
 250 [3,625]  | 
| 
 Maximum pressure Port CL/CR bar [psi]  | 
 320 [4,641]  | 
| 
 Maximum pressure Port L/R bar [psi]  | 
 125 [1,812]  | 
| 
 Maximum pressure Port Ps bar [psi]  | 
 55 [798]  | 
| 
 Maximum pressure Port T, Ts bar [psi]  | 
 25 [363]  | 
| 
 Oil flow rated Port P, EF l/min [US gal/min]  | 
 120 [31.7]  | 
| 
 Oil flow rated Port CL/CR/T l/min [US gal/min]  | 
 80/96 1 2 [21/25]  | 
| 
 Oil flow rated Port L/R/Ps l/min [US gal/min]  | 
 10/12.5 1 2 [2.6/3.3]  | 
| 
 Priority valve spring force bar [psi]  | 
 10 [145]  | 
| 
 Priority valve nominal flow l/min [US gal/min]  | 
 120 [31.7]  | 
1 At 6 mm [0.24 in] spool travel with directional spool for maximum cylinder and pilot flow (80/10)
2 At 7 mm [0.28 in] spool travel (max travel) with directional spool for maximum cylinder and pilot flow (80/10)
Additional data for EHPS with OLS 320 priority valve
| 
 Priority valve spring force bar [psi]  | 
 10 [145]  | 
| 
 Priority valve nominal flow l/min [US gal/min]  | 
 320 [84.5]  | 
For more information, see EHPS Technical Information.