Pneumatic cylinders
Easy to maintain and long lasting, Danfoss pneumatic cylinders are ideal for situations in which precision is key. Our pneumatic cylinders are trusted in automation, food processing, and many other industrial applications.
Features and benefits
- Customizable for sizes and features
- Reinforced and made from durable materials
- Advanced seals
- Close tolerances
- Wear-minimizing designs
- Wide range of bore sizes and stroke lengths
Applications
- Food processing
- Machine tools
- Material handling
- Waste processing
- Auto assembly
- Presses
Products shown: 5
L series pneumatic light-duty cylinders
Danfoss pneumatic tie-rod light-duty L series cylinders are ideal for manufacturing, processing, and other low-pressure applications. Our VP/Q6 series cylinders feature high-strength aluminum alloy tubing that is clear anodized on the outside and hard anodized on the inside to create a smooth, corrosion-resistant surface. Our VN/NQ6 series cylinders have durable bodies made from stainless steel.
N series pneumatic heavy-duty tie-rod cylinders
Key features of our heavy-duty pneumatic tie-rod cylinders include sculptured floating cushions to smooth out load absorption, urethane Ultra-Seal rod seals to maximize wear life, and a convenient unitized rod cartridge construction to provide easy access to seals. Models with permanent lubrication are also available.
R series pneumatic medium-duty tie-rod NFPA cylinders
Danfoss pneumatic tie-rod medium-duty NFPA cylinders offer maximal bearing support and wear resistance thanks to the unitized pilot-fitted rod bearing. To provide the perfect fit for your project, we offer the R series cylinders in 19 different mounting styles with bore sizes from 2.45 cm to 49 cm [1 in to 20 in].