Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 07.006-4-4 |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.350 |
| Compatible hoses | 255625652575FC332FC647 H201 |
| Compliances | DIN 3901/3902 |
| Construction Style | Reusable |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 0.730 |
| Hose cut off factor MM | 18.542 |
| Hose size | -4 |
| Inside diameter IN | 0.160 |
| Inside diameter MM | 4.064 |
| Product material | Carbon steel |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146043412 |
![Hose Fittings 07-001-XX-XX [LEFT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2F213733%2FID432877951896-0101_preview.jpg&w=1920&q=75)