Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.377 |
| A dimension MM | 35.000 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Reusable |
| End size 1 | -4 |
| End Type 1 | Female BSPP swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 0.629 |
| Hose cut off factor MM | 16.000 |
| Hose size | -4 |
| Inside diameter IN | 0.157 |
| Inside diameter MM | 4.000 |
| Product height in | 0.670 |
| Product height mm | 17.018 |
| Product length in | 1.380 |
| Product length mm | 35.052 |
| Product material | Carbon steel |
| Product width in | 0.670 |
| Product width mm | 17.018 |
| Series | Socketless |
| Thread size 1 | G 1/4 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146043511 |
![Hose Fittings 07-390-4-4 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213742%2FID432877971903-0101_preview.jpg&w=1920&q=75)