Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.670 |
| A dimension MM | 42.400 |
| Angle shape | Straight |
| Construction Style | Crimp |
| End Type 1 | Male 45 degree inverted flare |
| Hose cut off factor IN | 0.920 |
| Hose cut off factor MM | 23.400 |
| Hose size | -5 |
| Inside diameter IN | 0.170 |
| Inside diameter MM | 4.300 |
| Product height in | 0.690 |
| Product height mm | 17.526 |
| Product length in | 1.670 |
| Product length mm | 42.418 |
| Product material | Brass |
| Product width in | 0.690 |
| Product width mm | 17.526 mm |
| Series | Socketless |
| Thread size 1 | 1/2-20 UNF |
| Working temperature max C | 150 |
| Working temperature max F | 302 |
| Working temperature min C | -40 |
| Working temperature min F | -40 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975058046 |
