Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.240 |
| A dimension MM | 31.496 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 10004B-A03 |
| Compatible hose ID IN | 0.190 |
| Compatible hose ID MM | 4.826 |
| Compatible hoses | H100 H101 H201 H332 |
| Compatible tube OD IN | 0.19 |
| Compatible tube OD MM | 4.826 |
| Construction Style | Reusable |
| End connection hex size IN | 0.500 |
| End connection hex size MM | 12.700 |
| End size 1 | -6 |
| End Type 1 | Female inverted flare |
| Hose cut off factor IN | 0.490 |
| Hose cut off factor MM | 12.446 |
| Hose size | -3 |
| Inside diameter IN | 0.130 |
| Inside diameter MM | 3.302 |
| Product height in | 0.680 |
| Product height mm | 17.272 |
| Product length in | 1.240 |
| Product length mm | 31.496 |
| Product material | Brass |
| Product width in | 0.680 |
| Product width mm | 17.272 |
| Series | 100 B |
| Thread sealant | No |
| Thread size 1 | 3/8-24 UNF |
| Tube OD 1 IN | 0.190 |
| Tube OD 1 MM | 4.826 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975058084 |
