Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.270 |
| A dimension MM | 32.258 |
| Angle shape | Straight |
| Brand | Danfoss |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Compatible hoses | H100 H101 H201 H332 |
| Compatible tube OD IN | 0.31 |
| Compatible tube OD MM | 7.874 |
| Construction Style | Reusable |
| End connection hex size IN | 0.630 |
| End connection hex size MM | 16.000 |
| End size 1 | -8 |
| End type 1 | Female inverted flare |
| Hex size 1 IN | 0.630 |
| Hex size 1 MM | 16.000 |
| Hose cut off factor IN | 0.520 |
| Hose cut off factor MM | 13.208 |
| Hose size | -4 |
| Inside diameter IN | 0.170 |
| Inside diameter MM | 4.318 |
| Product material | Brass |
| Series | 100 B |
| Thread sealant | No |
| Thread size 1 | 1/2-20 UNF |
| Tube OD 1 IN | 0.310 |
| Tube OD 1 MM | 7.874 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975058107 |
