Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.220 |
| A dimension MM | 30.998 |
| Angle shape | 90 Degree |
| Brand | Weatherhead by Danfoss |
| Catalog Item | 10005B-C04-BG |
| Compatible hose ID IN | 0.310 |
| Compatible hose ID MM | 7.900 |
| Compatible hoses | H100 H101 H201 H332 |
| Compatible tube OD IN | 0.25 |
| Compatible tube OD MM | 6.350 |
| Construction Style | Reusable |
| Drop dimension IN | 1 |
| Drop dimension MM | 30 |
| End connection hex size IN | 0.560 |
| End connection hex size MM | 14.200 |
| End size 1 | -4 |
| End type 1 | Male pipe (NPTF) |
| Hose cut off factor IN | 0.380 |
| Hose cut off factor MM | 9.652 |
| Hose size | -5 |
| Inside diameter IN | 0.240 |
| Inside diameter MM | 6.096 |
| Product material | Brass |
| Series | 100 B |
| Thread sealant | No |
| Thread size 1 | 1/4-18 NPTF |
| Tube OD 1 IN | 0.250 |
| Tube OD 1 MM | 6.350 |
![Hose Fittings 10006B-C04 [CENTER]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213695%2FID432877821854-0101_preview.jpg&w=1920&q=75)