Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.810 |
| A dimension MM | 46.000 |
| Angle shape | Straight |
| Brand | Weatherhead by Danfoss |
| Catalog Item | 10008B-A08-BG |
| Construction Style | Reusable |
| End type 1 | Female inverted flare |
| Hose cut off factor IN | 0.800 |
| Hose cut off factor MM | 20.300 |
| Hose size | -8 |
| Inside diameter IN | 0.390 |
| Inside diameter MM | 9.900 |
| Product height in | 0.980 |
| Product height mm | 24.892 |
| Product length in | 1.810 |
| Product length mm | 45.974 |
| Product material | Brass |
| Product width in | 0.980 |
| Product width mm | 24.892 |
| Series | Socketless |
