Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.990 |
| A dimension MM | 50.500 |
| Angle shape | Straight |
| Construction Style | Crimp |
| End type 1 | Male inverted flare |
| Hose cut off factor IN | 0.970 |
| Hose cut off factor MM | 24.600 |
| Hose size | -8 |
| Inside diameter IN | 0.390 |
| Inside diameter MM | 9.900 |
| Product height in | 0.980 |
| Product height mm | 24.892 |
| Product length in | 1.990 |
| Product length mm | 50.546 |
| Product material | Brass |
| Product width in | 0.980 |
| Product width mm | 24.892 |
| Series | Socketless |
| Working temperature min F | -40 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975058534 |
