Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.760 |
| A dimension MM | 70.100 |
| Angle shape | Straight |
| Construction Style | Crimp |
| End Type 1 | Female 45 degree swivel |
| Hose cut off factor IN | 1.240 |
| Hose cut off factor MM | 31.560 |
| Hose size | -12 |
| Inside diameter IN | 0.610 |
| Inside diameter MM | 15.500 |
| Product height in | 1.250 |
| Product height mm | 31.750 |
| Product length in | 2.760 |
| Product length mm | 70.104 |
| Product material | Brass |
| Product width in | 1.250 |
| Product width mm | 31.750 |
| Series | Socketless |
| Thread size 1 | 1 1/16-14 UN |
| Working temperature min F | -40 |
