Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.630 |
| A dimension MM | 92.202 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 10012B-Y12 |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Compatible hoses | H100 H101 H201 H332 |
| Construction Style | Reusable |
| Dust cap pn if included | FF91126-12 |
| End connection hex size IN | 1.250 |
| End connection hex size MM | 31.750 |
| End size 1 | -12 |
| End size 2 | -12 |
| End Type 1 | Hose splicer |
| Hose cut off factor IN | 0.600 |
| Hose cut off factor MM | 15.240 |
| Hose size | -12 |
| Inside diameter IN | 0.610 |
| Inside diameter MM | 15.494 |
| Product height in | 1.830 |
| Product height mm | 46.482 |
| Product length in | 3.630 |
| Product length mm | 92.202 |
| Product material | Brass |
| Product width in | 1.830 |
| Product width mm | 46.482 |
| Series | 100 B |
| Thread sealant | No |
