Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.390 |
| A dimension MM | 35.500 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 11.006-4-4 |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Crimp |
| End size 1 | -4 |
| End type 1 | Female globeseal 24/60 swivel |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.550 |
| Hex size 1 MM | 13.970 |
| Hose cut off factor IN | 0.640 |
| Hose cut off factor MM | 16.370 |
| Hose size | -4 |
| Inside diameter IN | 0.150 |
| Inside diameter MM | 4.000 |
| Product height in | 0.550 |
| Product height mm | 13.970 |
| Product length in | 1.420 |
| Product length mm | 36.068 |
| Product material | Carbon steel |
| Product width in | 0.550 |
| Product width mm | 13.970 |
| Series | Socketless |
| Thread size 1 | M12x1.5 |