Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.690 |
| A dimension MM | 43.000 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 11.006-8-6 |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| End connection hex size IN | 0.750 |
| End connection hex size MM | 19.050 |
| End size 1 | -8 |
| End Type 1 | Female globeseal 24/60 swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 0.780 |
| Hose cut off factor MM | 20.000 |
| Hose size | -6 |
| Inside diameter IN | 0.290 |
| Inside diameter MM | 7.500 |
| Product height in | 0.750 |
| Product height mm | 19.050 |
| Product length in | 1.690 |
| Product length mm | 42.926 |
| Product material | Carbon steel |
| Product width in | 0.750 |
| Product width mm | 19.050 |
| Series | Socketless |
| Thread size 1 | M16x1.5 |