Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.920 |
| A dimension MM | 49.000 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 11.012-8-4 |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Crimp |
| End size 1 | -8 |
| End Type 1 | Standpipe Metric |
| Finish plating | Protective oil |
| Hose cut off factor IN | 1.250 |
| Hose cut off factor MM | 32.000 |
| Hose size | -4 |
| Inside diameter IN | 0.190 |
| Inside diameter MM | 4.370 |
| Product height in | 0.472 |
| Product height mm | 12.000 |
| Product length in | 1.929 |
| Product length mm | 49.000 |
| Product material | Carbon steel |
| Product width in | 0.472 |
| Product width mm | 12.000 |
| Series | Socketless |
| Tube OD 1 IN | 0.310 |
| Tube OD 1 MM | 8.000 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
