Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.645 |
| A dimension MM | 92.600 |
| Angle shape | 45 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 11.072-16-10 |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Reusable |
| Drop dimension IN | 0.968 |
| Drop dimension MM | 24.60 |
| End connection hex size IN | 1.260 |
| End connection hex size MM | 32.004 |
| End size 1 | -16 |
| End type 1 | Female globeseal 24/60 swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.106 |
| Hose cut off factor MM | 53.500 |
| Hose size | -10 |
| Inside diameter IN | 0.472 |
| Inside diameter MM | 12.000 |
| Product height in | 2.070 |
| Product height mm | 52.578 |
| Product length in | 4.280 |
| Product length mm | 108.712 |
| Product material | Carbon steel |
| Product width in | 1.450 |
| Product width mm | 36.830 |
| Series | Socketless |
| Thread size 1 | M26x1.5 |
| Tube OD 1 IN | 0.708 |
| Tube OD 1 MM | 18.000 |
