Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.437 |
| A dimension MM | 61.900 |
| Angle shape | 45 Degree |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Reusable |
| Drop dimension IN | 0.724 |
| Drop dimension MM | 18.40 |
| End size 1 | -8 |
| End Type 1 | Female globeseal 24/60 swivel |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.750 |
| Hex size 1 MM | 19.050 |
| Hose cut off factor IN | 1.570 |
| Hose cut off factor MM | 39.900 |
| Hose size | -6 |
| Inside diameter IN | 0.300 |
| Inside diameter MM | 7.500 |
| Product height in | 1.370 |
| Product height mm | 34.798 |
| Product length in | 2.810 |
| Product length mm | 71.374 |
| Product material | Carbon steel |
| Product width in | 0.860 |
| Product width mm | 21.844 |
| Series | Socketless |
| Thread size 1 | M16x1.5 |
| Tube OD 1 IN | 0.314 |
| Tube OD 1 MM | 8.000 |
