Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.850 |
| A dimension MM | 47.000 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Compatible hoses | 2556 |
| Construction Style | Reusable |
| Drop dimension IN | 1.200 |
| Drop dimension MM | 30.50 |
| End size 1 | -6 |
| End Type 1 | Female globeseal 24/60 swivel |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.670 |
| Hex size 1 MM | 17.018 |
| Hose cut off factor IN | 1.098 |
| Hose cut off factor MM | 27.900 |
| Hose size | -4 |
| Inside diameter IN | 0.172 |
| Inside diameter MM | 4.370 |
| Product height in | 1.370 |
| Product height mm | 34.798 |
| Product length in | 2.190 |
| Product length mm | 55.626 |
| Product material | Carbon steel |
| Product width in | 0.770 |
| Product width mm | 19.558 |
| Series | Socketless |
| Thread size 1 | M14x1.5 |
| Tube OD 1 IN | 0.236 |
| Tube OD 1 MM | 6.000 |
