Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.831 |
| A dimension MM | 46.500 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 11.391-6-6 |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Compatible hoses | 2556 |
| Construction Style | Reusable |
| End connection hex size IN | 0.750 |
| End connection hex size MM | 19.050 |
| End size 1 | -6 |
| End Type 1 | Male pipe BSPT |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 0.925 |
| Hose cut off factor MM | 23.500 |
| Hose size | -6 |
| Inside diameter IN | 0.375 |
| Inside diameter MM | 9.520 |
| Product height in | 0.860 |
| Product height mm | 21.844 |
| Product length in | 1.830 |
| Product length mm | 46.482 |
| Product material | Carbon steel |
| Product width in | 0.860 |
| Product width mm | 21.844 |
| Series | Socketless |
| Thread size 1 | R 3/8-19 |