Product specifications
Characteristic | Value |
---|---|
Color | Black |
Cover material | Nitrile Blend (NBR Blend) |
Inside diameter (inch) | 1.25 |
Inside diameter (mm) | 32.00 |
Outside diameter (inch) | 1.65 |
Outside diameter (mm) | 42.00 |
Tube material | Nitrile Blend (NBR Blend) |
Characteristic | Value |
---|---|
Color | Black |
Cover material | Nitrile Blend (NBR Blend) |
Inside diameter (inch) | 1.25 |
Inside diameter (mm) | 32.00 |
Outside diameter (inch) | 1.65 |
Outside diameter (mm) | 42.00 |
Tube material | Nitrile Blend (NBR Blend) |