Search
Account
Log in
Menu
Products
Product configurators
Tools
Documentation
Where to buy
Support
Home
Products
Hoses and fittings
Engine and A/C hose and fittings
Socketless hose and fittings
Socketless fittings
12043369
SAE 100 R4 DN32
12043369
Alternate part number: J34F032021
Tools
Add to comparison
Add to comparison
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Color
Black
Cover material
Nitrile Blend (NBR Blend)
Inside diameter (inch)
1.25
Inside diameter (mm)
32.00
Outside diameter (inch)
1.65
Outside diameter (mm)
42.00
Tube material
Nitrile Blend (NBR Blend)