Product specifications
Characteristic | Value |
|---|---|
| Application | Hydraulic systemsPetroleum based fluidsWater-glycol systems |
| Bend radius min (inch) | 1.400 |
| Bend radius min (mm) | 35.560 |
| Brand | Aeroquip by Danfoss |
| Burst pressure (bar) | 1407 |
| Burst pressure (psi) | 20400 |
| Color | Black |
| Conductivity | Non-conductive |
| Construction | 1 Ply braid |
| Cover material | Nitrile (NBR) |
| Inside diameter (inch) | 1.00 |
| Inside diameter (mm) | 25.40 |
| Outside diameter (inch) | 1.56 |
| Outside diameter (mm) | 39.62 |
| Reinforcement material | Brass plated steel wire |
| Series | D400 Series |
| Size | -16 |
| Tube material | Nitrile (NBR) |
| Tube wall thickness (inch) | 1.00 |
| Tube wall thickness (mm) | 25.40 |
| Working pressure max (bar) | 352 |
| Working pressure max (psi) | 5100 |
| Working temperature max (C) | 121 |
| Working temperature max (F) | 250.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |