Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.260 |
| A dimension MM | 57.404 |
| Angle shape | Straight |
| Backup hex size IN | 0.620 |
| Backup hex size MM | 15.000 |
| Brand | Danfoss |
| Catalog Item | 259-4721-5-4@P |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Reusable |
| End connection hex size IN | 0.620 |
| End connection hex size MM | 15.000 |
| End size 1 | -5 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Passivate |
| Hose cut off factor IN | 2.250 |
| Hose cut off factor MM | 57.150 |
| Hose size | -5 |
| Inside diameter IN | 0.160 |
| Inside diameter MM | 4.064 |
| Product height in | 0.620 |
| Product height mm | 15.748 |
| Product length in | 2.260 |
| Product material | 316 Stainless steel |
| Product width in | 0.620 |
| Product width mm | 15.748 |
| Series | Global skive |
| Thread size 1 | 1/2-20 UNF |