Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.240 |
| A dimension MM | 57.000 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 13018-06-06SPLTZ |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Reusable |
| End size 1 | -6 |
| End size 2 | -6 |
| End type 1 | Male pipe BSPT |
| End type 2 | Line/hose/tube |
| Finish plating | Zinc plating |
| Hex size 1 IN | 0.748 |
| Hex size 1 MM | 19.000 |
| Hose size | -6 |
| Inside diameter IN | 0.230 |
| Inside diameter MM | 6.000 |
| Product height in | 0.862 |
| Product height mm | 21.900 |
| Product length in | 2.244 |
| Product length mm | 57.000 |
| Product material | Carbon steel |
| Product width in | 0.748 |
| Product width mm | 19.000 |
| Series | Winner 2-Piece |
| Thread size 1 | R 3/4 |
