Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.031 |
| A dimension MM | 77.000 |
| Angle shape | Straight |
| Backup hex size IN | 1.440 |
| Backup hex size MM | 36.000 |
| Brand | Winner by Danfoss |
| Catalog Item | 15618-16-16XZ |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Reusable |
| End connection hex size IN | 1.440 |
| End size 1 | -16 |
| End Type 1 | Male pipe (NPT) |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.870 |
| Hose cut off factor MM | 47.498 |
| Hose size | -16 |
| Inside diameter IN | 0.787 |
| Inside diameter MM | 19.990 |
| Product height in | 1.417 |
| Product length in | 3.031 |
| Product length mm | 76.987 |
| Product material | Carbon steel |
| Product width in | 1.417 |
| Series | Winner 2-Piece |
| Thread sealant | Yes |
| Thread size 1 | Z 1-11.5 |