Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.503 |
| A dimension MM | 89.000 |
| Angle shape | Straight |
| Backup hex size IN | 1.969 |
| Backup hex size MM | 50.000 |
| Brand | Winner by Danfoss |
| Catalog Item | 15618-24-24XZ |
| Compatible hose ID IN | 1.500 |
| Compatible hose ID MM | 38.100 |
| Construction Style | Reusable |
| End connection hex size IN | 1.969 |
| End size 1 | -24 |
| End Type 1 | Male pipe (NPT) |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.125 |
| Hose cut off factor MM | 53.975 |
| Hose size | -24 |
| Inside diameter IN | 1.279 |
| Inside diameter MM | 32.487 |
| Product height in | 1.968 |
| Product length in | 3.503 |
| Product length mm | 88.976 |
| Product material | Carbon steel |
| Product width mm | 49.987 |
| Series | Winner 2-Piece |
| Thread sealant | Yes |
| Thread size 1 | Z 1 1/2-11.5 |