Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.030 |
| A dimension MM | 102.500 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 15618-32-32LTZ |
| Compatible hose ID IN | 2.000 |
| Compatible hose ID MM | 50.800 |
| Construction Style | Reusable |
| End connection hex size IN | 2.559 |
| End connection hex size MM | 65.000 |
| End size 1 | -32 |
| End size 2 | -32 |
| End Type 1 | Male pipe (NPTF) |
| End type 2 | Line/hose/tube |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.190 |
| Hose cut off factor MM | 55.800 |
| Hose size | -32 |
| Inside diameter IN | 1.740 |
| Inside diameter MM | 44.300 |
| Product height in | 2.366 |
| Product height mm | 60.099 |
| Product length in | 4.035 |
| Product length mm | 102.500 |
| Product material | Carbon steel |
| Product width in | 2.366 |
| Product width mm | 60.099 |
| Thread size 1 | 2-11 1/2 NPTF |
