Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.468 |
| A dimension MM | 62.687 |
| Angle shape | Straight |
| Backup hex size IN | 0.680 |
| Backup hex size MM | 17.000 |
| Catalog Item | 16718-06-04AUZ |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Reusable |
| End connection hex size IN | 0.680 |
| End connection torque | 18-20 lb-ft(24-27 Nm) |
| End size 1 | -6 |
| End type 1 | Male 37 degree |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.799 |
| Hose cut off factor MM | 45.695 |
| Hose size | -4 |
| Inside diameter IN | 0.171 |
| Inside diameter MM | 4.343 |
| Product material | Carbon steel |
| Series | Winner 2-Piece |
| Thread size 1 | 9/16-18 UNF |