Product specifications
Characteristic | Value |
---|---|
A dimension MM | 123.700 |
Angle shape | 90 Degree |
Brand | Winner by Danfoss |
Compatible hose ID IN | 0.630 |
Compatible hose ID MM | 16.002 |
Construction Style | Crimp |
Drop dimension IN | 2.755 |
Drop dimension MM | 70.0 |
Hex size 1 IN | 1.260 |
Hex size 1 MM | 32.0 |
Hose cut off factor IN | 3.019 |
Hose cut off factor MM | 76.700 |
Hose size | -10 |
Inside diameter IN | 0.826 |
Inside diameter MM | 21.000 |
Product height in | 2.690 |
Product height mm | 68.326 |
Product length in | 4.170 |
Product length mm | 105.918 |
Product material | 316L Stainless steel |
Product width in | 1.260 |
Product width mm | 32.004 mm |
Thread sealant | No |