Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.013 |
| A dimension MM | 101.930 |
| Angle shape | 45 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 20245-39-16TXZ |
| Compatible hose ID IN | 0.880 |
| Compatible hose ID MM | 22.200 |
| Construction Style | Reusable |
| Drop dimension IN | 1.170 |
| Drop dimension MM | 29.72 |
| End size 1 | -39 |
| End Type 1 | Female ORFS metric |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 3.265 |
| Hose cut off factor MM | 82.931 |
| Hose size | -16 |
| Inside diameter IN | 0.650 |
| Inside diameter MM | 16.510 |
| Product height in | 1.170 |
| Product height mm | 29.718 |
| Product length in | 4.013 |
| Product length mm | 101.930 |
| Product material | Carbon steel |
| Product width in | 1.438 |
| Product width mm | 36.525 |
| Series | 100R5 Reusable |
| Thread sealant | No |