Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | 20295-22-08LTZ |
| Compatible hose ID IN | 0.410 |
| Compatible hose ID MM | 10.300 |
| Construction Style | Crimp |
| End type 1 | Female ORFS metric |
| Finish plating | Zinc plating |
| Hose size | -8 |
| Product material | Carbon steel |
| Series | 100R5 Reusable |
