Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 6.283 |
| A dimension MM | 159.600 |
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 20295-52-24WXZ |
| Compatible hose ID IN | 1.380 |
| Compatible hose ID MM | 34.900 |
| Construction Style | Crimp |
| Drop dimension IN | 3.917 |
| Drop dimension MM | 99.49 |
| End size 1 | -52 |
| End Type 1 | Female GB 9065 flat seal |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 4.685 |
| Hose cut off factor MM | 119.000 |
| Hose size | -24 |
| Inside diameter IN | 1.024 |
| Inside diameter MM | 26.010 |
| Product material | Carbon steel |
| Product width in | 1.909 |
| Product width mm | 48.489 |
| Series | 100R5 Reusable |
| Thread sealant | No |