Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.756 |
| A dimension MM | 70.000 |
| Angle shape | Straight |
| Backup hex size IN | 1.625 |
| Backup hex size MM | 41.000 |
| Brand | Winner by Danfoss |
| Catalog Item | 20418D-3616FAWHNZF |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Reusable |
| End connection hex size IN | 1.625 |
| End connection hex size MM | 41.000 |
| End size 1 | -36 |
| End Type 1 | Female metric 24 degree cone |
| Finish plating | None |
| Hose cut off factor IN | 1.638 |
| Hose cut off factor MM | 41.605 |
| Hose size | -16 |
| Inside diameter IN | 0.688 |
| Inside diameter MM | 17.475 |
| Product height in | 1.615 |
| Product height mm | 41.021 |
| Product length in | 2.756 |
| Product length mm | 70.002 |
| Product width in | 1.615 |
| Product width mm | 41.021 |
| Series | Winner 2-Piece |
| Thread sealant | No |
| Thread size 1 | M36x2 |