Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.090 |
| A dimension MM | 78.486 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 20418D-45-20FAWXZF |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.800 |
| Construction Style | Crimp |
| End connection hex size IN | 1.969 |
| End connection hex size MM | 50.000 |
| End size 1 | -45 |
| End type 1 | Female metric 24 degree cone |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.850 |
| Hose cut off factor MM | 46.990 |
| Hose size | -20 |
| Inside diameter IN | 0.945 |
| Inside diameter MM | 24.003 |
| Product length in | 3.090 |
| Product length mm | 78.486 |
| Product material | Carbon steel |
| Series | Winner 2-Piece |
| Thread sealant | No |