Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.091 |
| A dimension MM | 78.511 |
| Angle shape | Straight |
| Backup hex size IN | 1.938 |
| Backup hex size MM | 50.000 |
| Brand | Winner by Danfoss |
| Catalog Item | 20418D-4520FAWHNZF |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.800 |
| Construction Style | Reusable |
| End connection hex size IN | 1.938 |
| End connection hex size MM | 50.000 |
| End size 1 | -45 |
| End Type 1 | Female metric 24 degree cone |
| Finish plating | None |
| Hose cut off factor IN | 1.338 |
| Hose cut off factor MM | 33.985 |
| Hose size | -20 |
| Inside diameter IN | 0.954 |
| Inside diameter MM | 24.210 |
| Product height in | 1.969 |
| Product height mm | 50.013 |
| Product length in | 3.091 |
| Product length mm | 78.511 |
| Product width in | 1.969 |
| Product width mm | 50.013 |
| Series | Winner 2-Piece |
| Thread sealant | No |
| Thread size 1 | M45x2 |