Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.000 |
| A dimension MM | 51.000 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Compatible hose ID IN | 0.120 |
| Compatible hose ID MM | 3.200 |
| Construction Style | Reusable |
| End size 1 | -14 |
| End Type 1 | 24 deg. DKO swivel light duty |
| Hose cut off factor IN | 0.490 |
| Hose cut off factor MM | 12.400 |
| Hose size | -2 |
| Inside diameter IN | 0.090 |
| Inside diameter MM | 2.500 |
| Product material | 316L Stainless steel |
