Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.008 |
| A dimension MM | 51.003 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 20418SD-14-02SVWX |
| Compatible hose ID IN | 0.120 |
| Compatible hose ID MM | 3.200 |
| Construction Style | Crimp |
| End connection hex size IN | 0.460 |
| End connection hex size MM | 12.000 |
| End size 1 | -14 |
| End type 1 | Female metric 24 degree cone |
| Finish plating | Passivate |
| Hose cut off factor IN | 0.814 |
| Hose cut off factor MM | 20.676 |
| Hose size | -2 |
| Inside diameter IN | 9.800 |
| Inside diameter MM | 2.489 |
| Product length in | 2.008 |
| Product length mm | 51.003 |
| Product material | 316L Stainless steel |
| Series | Winner 2-Piece |
| Thread sealant | No |