Product specifications
Characteristic | Value |
|---|---|
| A dimension MM | 53.500 |
| Angle shape | Straight |
| Backup hex size IN | 0.944 |
| Backup hex size MM | 23.978 |
| Brand | Winner by Danfoss |
| Catalog Item | 20418SD-18-02SRW |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.350 |
| Construction Style | Crimp |
| End connection hex size IN | 0.945 |
| End connection hex size MM | 24.003 |
| Hose cut off factor IN | 0.760 |
| Hose cut off factor MM | 19.500 |
| Hose size | -4 |
| Inside diameter IN | 0.470 |
| Inside diameter MM | 12.000 |
| Product height in | 0.944 |
| Product height mm | 23.977 |
| Product length in | 0.118 |
| Product length mm | 2.997 |
| Product material | 304 Stainless steel |
| Product width in | 0.944 |
| Product width mm | 23.977 |
