Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.716 |
| A dimension MM | 145.200 |
| Angle shape | 30 Degree |
| Catalog Item | 20532-42-16TXZ |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Reusable |
| Drop dimension IN | 0.863 |
| Drop dimension MM | 21.92 |
| End size 1 | -42 |
| End type 1 | Female metric 24 degree cone |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 3.512 |
| Hose cut off factor MM | 89.205 |
| Hose size | -16 |
| Inside diameter IN | 0.788 |
| Inside diameter MM | 20.015 |
| Product material | Carbon steel |
| Series | Winner 2-Piece |
| Thread sealant | No |