Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.555 |
| A dimension MM | 39.500 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 20715-12-04SRX |
| Compatible hose ID IN | 0.190 |
| Compatible hose ID MM | 4.800 |
| Construction Style | Reusable |
| End size 1 | -12 |
| End Type 1 | Female GB metric 74 deg cone |
| Finish plating | Passivate |
| Hose cut off factor IN | 0.654 |
| Hose cut off factor MM | 16.612 |
| Hose size | -4 |
| Inside diameter IN | 0.138 |
| Inside diameter MM | 3.505 |
| Product height in | 0.473 |
| Product height mm | 12.014 |
| Product length in | 1.555 |
| Product length mm | 39.500 |
| Product material | 304 Stainless steel |
| Product width in | 0.473 |
| Product width mm | 12.014 |
| Series | 100R5 Reusable |
| Thread sealant | No |