Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Construction Style | Crimp |
| End connection hex size IN | 0.940 |
| End connection hex size MM | 29.972 |
| End size 1 | -16 |
| End type 1 | Female ORFS swivel |
| Hex size 1 IN | 1.180 |
| Hex size 1 MM | 29.972 |
| Hex size 2 IN | 0.940 |
| Hex size 2 MM | 23.876 |
| Inside diameter IN | 0.380 |
| Inside diameter MM | 9.652 |
| Product height in | 1.360 |
| Product height mm | 34.544 |
| Product length in | 3.230 |
| Product length mm | 82.042 |
| Product material | Carbon steel |
| Product width in | 1.180 |
| Product width mm | 29.972 |
