Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.320 |
| A dimension MM | 58.928 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Reusable |
| End connection hex size IN | 0.870 |
| End connection hex size MM | 17.000 |
| End type 1 | Female ORFS swivel |
| Finish plating | Zinc plating |
| Hex size 1 IN | 0.670 |
| Hex size 1 MM | 17.000 |
| Hex size 2 IN | 0.870 |
| Hex size 2 MM | 22.100 |
| Hose cut off factor IN | 1.350 |
| Hose cut off factor MM | 34.290 |
| Hose size | -6 |
| Inside diameter IN | 0.240 |
| Inside diameter MM | 6.096 |
| Product height in | 0.866 |
| Product height mm | 21.996 |
| Product length in | 2.716 |
| Product length mm | 68.986 |
| Product material | Carbon steel |
| Product width in | 0.866 |
| Product width mm | 21.996 |
| Series | Winner 2-Piece |
| Working pressure max bar | 621 |
| Working pressure max psi | 9100 |
