Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.750 |
| A dimension MM | 120.650 |
| Angle shape | 30 Degree |
| Catalog Item | 24231-10-10XZ |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Crimp |
| Drop dimension IN | 0.890 |
| Drop dimension MM | 22.61 |
| End size 1 | -10 |
| End type 1 | Female ORFS swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 3.410 |
| Hose cut off factor MM | 86.614 |
| Hose size | -10 |
| Inside diameter IN | 0.470 |
| Inside diameter MM | 11.938 |
| Product material | Carbon steel |
| Series | Winner 2-Piece |
| Thread sealant | No |
| Working pressure max PSI | 8100 |